IESNA:LM-63-2002
[TEST]P1444996
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-144W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22829
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 141.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3115.6 3208.5 3311.8 3425.1 3550.8 3686.7 3836.1 3994.8 4168.7 4357.4
4559.2 4774.6 5008.2 5259.4 5530.2 5818.8 6118.4 6416.1 6709.2 6983
7234 7458.5 7655.8 7830.1 7980.5 8110.6 8220.8 8314 8390.8 8454.6
8503.6 8537.9 8561.6 8573.1 8573.1 8564.1 8544.5 8515.9 8478.3 8434.9
8384.3 8324.6 8254.3 8175.8 8087.7 7986.7 7873 7753.1 7622.3 7479.4
7319.4 7144.2 6955.6 6754.7 6542.9 6319.2 6085.8 5846.3 5597.4 5342.6
5067.8 4776 4465.5 4148.8 3835.7 3548.8 3300.7 3093.6 2880.3 2568.9
2108.5 1493.9 931.2 701.7 474.5 247.4 211.1 182.9 160.1 140.8
122.9 106.7 91.8 78.5 65 51.5 39.1 27 16.2 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3206 3306.1 3415.7 3536 3667.3 3807.3 3960.6 4124.3 4303.6
4494.1 4701.3 4921 5158.5 5416.6 5685.6 5970.6 6250.3 6526.8 6789.9
7038.5 7264.6 7467 7648.1 7809.1 7951.3 8072.2 8175.8 8265.7 8336
8394.1 8439.8 8470.9 8490.5 8498.7 8497.1 8486.4 8467.6 8440.7 8407.2
8365.5 8314.8 8260 8193.8 8118 8035.9 7941 7834.7 7717.7 7585.2
7439.7 7278.7 7106.3 6917.1 6709.9 6496.9 6266.7 6038.1 5792.7 5545.9
5288.6 5021.7 4740.9 4445.8 4152.2 3860.4 3592.8 3355.3 3142.4 2926.2
2647.6 2247.2 1703.9 1120.9 831.7 552.1 272.5 224.8 191.9 166
144 124.2 106.6 89.8 75.5 61.3 47.1 34.5 22.6 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3199.6 3289.5 3383.9 3487.9 3603 3727.2 3863.3 4007.4 4162.8
4328.7 4505.8 4694.2 4899.3 5120.1 5351.4 5588.4 5826.4 6063.1 6297.6
6522 6738.8 6937.4 7124.3 7297.9 7456.8 7600.4 7730.7 7846.3 7948.6
8038.2 8113.9 8176.6 8232.2 8274.7 8305.8 8325.4 8333.6 8334.4 8324.6
8305.8 8278 8241.2 8196.3 8144 8080.9 8010.8 7933.5 7846.1 7747.9
7636.6 7514.9 7379.2 7234.2 7072 6897.5 6706.8 6508.5 6297.7 6082.9
5857.1 5624.4 5387.4 5145.9 4900.7 4647.9 4395 4146 3906 3680.8
3468.1 3260.3 3029.1 2757.8 2390.4 1868.5 1300.7 833.7 640 451.7
263.5 211 177.6 149 120.9 91 70.7 50.3 29.9 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3186.1 3257.4 3334.7 3418.2 3508.9 3608.5 3715.2 3828.8 3951.1
4081.8 4222.3 4368.5 4524.3 4691.7 4866.5 5054.7 5246.8 5439.8 5626.8
5813.2 5997.7 6172.1 6340.5 6499.5 6648.9 6790.6 6927.2 7055.2 7174.4
7287.4 7391 7485.1 7573.6 7652.8 7723.7 7786.7 7840.6 7884.9 7922.9
7952.7 7974.3 7989.4 7994.4 7990.5 7977.8 7957.8 7928.6 7887.3 7839.9
7780.4 7709.1 7623.9 7529.7 7422.2 7303.3 7169.6 7025.8 6866.2 6692.7
6510 6312.5 6105.1 5887.4 5663.1 5434.9 5206.7 4980.2 4751.7 4523.4
4294.1 4067 3838.4 3597.5 3321.3 2969.8 2532 1990.8 1340 722.6
482.7 246 203.2 173.6 147.6 123 99.5 74.2 45.1 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3168.7 3218.8 3272.6 3332 3394 3463.6 3537.6 3617.9 3704.8
3796.6 3892.4 3993.1 4102 4213.9 4332.7 4459.3 4588.7 4725.3 4868.7
5013.8 5157.4 5298.7 5440.1 5577.7 5710.2 5839.8 5961.9 6078.4 6188.1
6295.4 6393 6486.4 6574.5 6656.7 6734.2 6807.5 6876.8 6940.2 7000.9
7056.4 7108 7155.3 7199.7 7238.1 7272.6 7305.4 7332.2 7353.8 7370.9
7380.7 7383.7 7378.8 7365.3 7339.8 7302.2 7252.9 7189.4 7108.6 7014.2
6904.9 6776.9 6640.1 6489.7 6324.2 6145.7 5948.6 5742 5512.4 5271.6
5013.1 4722.3 4392.4 4023.7 3618.6 3186.5 2738.9 2271.6 1762.4 1234.1
756.8 486.4 223.6 164.9 131.7 101.8 75.4 55 34.5 16.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3147.6 3172.6 3202.3 3235.3 3270 3309.5 3353 3400.6 3451.5
3506.8 3565.1 3627.6 3693 3761.1 3831.4 3905.2 3982.1 4061.1 4143.3
4228.8 4317.1 4410.2 4504.2 4601.5 4700 4799.4 4899.1 4996.9 5092.3
5185.9 5277.6 5367.3 5455.3 5538.3 5617.3 5694.5 5768.8 5839 5907
5971.7 6033 6091.9 6148.9 6203 6254.5 6306.9 6353.6 6396.7 6435.4
6470.4 6500.2 6524.9 6544 6559 6567.6 6566.7 6555 6533.7 6499.9
6452.5 6392.4 6315.5 6221.3 6110 5979.4 5832.2 5662.1 5472.1 5249
4967.7 4627.2 4224 3782.9 3325.5 2831.7 2222.4 1507.1 866.1 656.6
458.1 259.5 220.3 180.4 136.6 102.9 76.7 56.2 35.8 17.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3107.9 3109.4 3115.1 3121.9 3131.3 3143.1 3160.4 3179.6 3201.6
3227.6 3256.5 3286.9 3318.1 3351.4 3386.2 3424.4 3463.9 3505.4 3548.1
3593 3638.7 3686.1 3735.1 3786.1 3836.4 3888.1 3942.4 3997.5 4054.4
4111 4168.8 4227.5 4286 4344.1 4403 4460.8 4519.3 4576.3 4635.3
4692.8 4747.7 4800.9 4852.3 4901.1 4947.9 4995.3 5040.7 5083 5121.5
5159.1 5196.1 5229.4 5259.7 5285.5 5308.5 5326.1 5341.1 5349.4 5349.1
5340.8 5323.2 5294.9 5252.2 5193.3 5122.3 5031.5 4914.9 4734 4467.4
4113.6 3681.6 3277.4 2925.2 2497.7 1890.9 1283.9 677.7 358.1 240.5
208.3 176.2 144.3 121.1 99.4 78.4 58.4 40.2 27.9 15.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3085 3064.6 3048.2 3034.2 3022.5 3013.3 3009.3 3007.7 3008
3010.9 3016.8 3024.6 3033.9 3043.3 3054 3066.9 3081.2 3096.9 3114.6
3133.7 3154.2 3173.9 3194.9 3217.9 3241 3264.6 3287.7 3311 3334.7
3360 3385.3 3412.1 3440.1 3467.2 3496.3 3526.3 3556.3 3587.8 3619.8
3653.9 3689.7 3724.8 3761 3799.1 3837.4 3878 3918.1 3961 4004.5
4048.9 4095.5 4143.6 4189.9 4234.5 4276.2 4314.6 4350.8 4383.7 4413.9
4442.3 4464.3 4478.7 4485.3 4482.6 4470.5 4442.4 4400.6 4333.7 4196.5
3978.8 3695.1 3391.5 3134.3 2915.5 2610.2 2014.3 1418.5 824.1 420
255.9 212.2 168.5 124.8 99.5 77.9 59.6 43.5 30.7 17.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3064.9 3025.7 2990.2 2958.2 2929.2 2903.6 2881.6 2863.6 2847.8
2834.8 2823.4 2814.7 2808.1 2801.8 2797.5 2794.2 2793.4 2792.5 2792.5
2793.1 2795.1 2799.5 2804.1 2809.9 2816.6 2825 2834.9 2845.3 2857.4
2870.5 2884.8 2900.4 2916.7 2934.5 2952.6 2971.7 2991.3 3012.2 3033.6
3056 3078.9 3103.2 3129.4 3156.1 3184.7 3215.4 3247 3279.3 3314.3
3350.4 3388 3427.6 3469.1 3514.2 3561.1 3608.9 3658.4 3709.2 3761.6
3815.4 3867.8 3921.3 3973.8 4025.2 4074.2 4118.9 4157.1 4188.5 4204.2
4208.4 4181.3 4109.4 3986.7 3838 3684.4 3566.9 3441.8 3188.2 2635.1
1802.3 974.8 464.8 302.7 247.1 205.1 163.1 121 78.1 52.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3048.6 2993.3 2943.9 2897.5 2856.8 2819.2 2784.7 2752.9 2724.5
2700.1 2677.6 2658 2640.3 2625.1 2611.8 2599 2587.3 2577.1 2568.2
2560.2 2552.7 2547.1 2542.9 2540.2 2539.5 2540.5 2541.9 2544.7 2549
2554.4 2561.3 2569.1 2577.5 2587.3 2599 2611.8 2626.5 2642.3 2659.8
2678.7 2698 2718.8 2741.3 2764 2787.6 2810.6 2834.5 2859.9 2887.1
2915.2 2945.9 2977.6 3011.4 3047.7 3086.6 3129.3 3174 3225.5 3280.8
3338.3 3400.3 3466.5 3539.9 3616.5 3697.8 3787.8 3879.7 3974.5 4076.5
4183.2 4293.9 4399.2 4493.4 4546.5 4568.6 4508.6 4357.8 4045.9 3608.1
3084.4 2374.3 1894.9 1415.5 938.2 590 419 248 81.3 54.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3039.1 2971.5 2909.4 2854.1 2804.4 2757.2 2714 2675.2 2638.4
2604.6 2575.8 2549.5 2525.9 2503.3 2482 2462.7 2444.7 2428.1 2414.2
2402.8 2392.6 2383.6 2376.3 2369.2 2363.9 2359.5 2356.2 2354.6 2354.7
2355.6 2358.4 2363.2 2369.5 2377.3 2387 2398.3 2410.8 2424.5 2438.7
2453.6 2468.8 2485.5 2502.2 2519.4 2536.5 2554.3 2573 2593.4 2614.5
2638 2662.7 2688.2 2715.1 2743.7 2775.5 2808.9 2846.1 2887.8 2934.3
2985.1 3040.8 3099.7 3163.8 3237.7 3321.5 3411.9 3518.5 3641.2 3779.6
3925.7 4035 4142.4 4284.2 4415.9 4518.4 4546.5 4467.8 4081.3 3512.9
2922.7 2687.8 2590.1 2017.9 1445.6 874.3 507.6 406.4 305.3 204.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3032.1 2959.1 2891 2829.3 2774.1 2721.9 2673.5 2629.6 2588
2550.9 2517.6 2486.7 2458.7 2431.3 2406.5 2383.5 2362.7 2343.9 2326.6
2310.8 2298 2286.2 2276 2267.5 2261.7 2257.3 2254.4 2253.3 2254.5
2257.5 2262.5 2268.5 2276 2284.5 2293.4 2302.3 2311.7 2320.6 2330.1
2340.3 2350.6 2360.5 2371.6 2384 2397.2 2411.4 2426.7 2443.7 2462.6
2483.9 2508.3 2534.3 2560.5 2588.4 2620.6 2654.9 2690.6 2726.7 2761.7
2801.1 2852.6 2912.8 2980.6 3058.5 3149.5 3254.9 3369.4 3491.7 3567.1
3631.2 3722.3 3780.6 3762.9 3643.5 3297.2 2691.8 2065.3 1983.1 2488.2
2902.4 2235.5 1568.5 904.1 503 361.9 220.9 80.7 54.7 28.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3031.5 2956 2886.2 2823.8 2766.7 2712 2662 2617 2574
2535.1 2500.1 2468.3 2437.7 2409.2 2383.8 2358.7 2337.1 2316 2297.4
2280.8 2266 2253.4 2243.2 2235.2 2229.2 2225.2 2223.1 2223.9 2227.3
2232.9 2240.4 2250 2261.1 2272.7 2286.2 2300.5 2314.9 2330 2345
2359.7 2374.4 2389.1 2403.2 2417.2 2429.5 2439.8 2448.9 2458.8 2468.7
2477.8 2488.6 2502.6 2520.1 2538.2 2559.3 2584.5 2612.6 2636.7 2663.2
2703 2757.6 2814.7 2881.4 2965.3 3059.3 3167 3283 3376.5 3437.7
3514.2 3568.8 3531.3 3337.9 2910.3 2227.5 1595.2 1479.1 1987.6 2490
1973.1 1456.1 940.6 483.7 339.9 196.2 56.1 37.8 19.6 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3037.4 2965.1 2897.9 2838.3 2782.2 2730.3 2682.9 2638.5 2598.3
2561.9 2528.9 2498.2 2469.6 2443.1 2418.7 2395.9 2375.3 2356.2 2338.6
2322.7 2309.9 2298.3 2288.9 2281.3 2276.5 2273.5 2271.4 2271.7 2274.4
2279.7 2285.7 2293 2301 2309.5 2318.8 2328.4 2338.6 2350 2361.3
2373.1 2385 2397.7 2411 2425.9 2441.2 2457.2 2474.3 2492.3 2511.6
2533 2556.1 2580.9 2607.3 2637 2669.3 2702.7 2739 2776.7 2812.5
2852.8 2905.8 2968.5 3037 3119.2 3212.1 3316.4 3427.6 3543.9 3612.4
3673.2 3757.9 3810.9 3794.7 3680.1 3351.5 2758.3 2188.6 2167.5 2661.1
2959.7 2243.2 1526.8 821.1 484.7 317.2 205.9 95.5 51.6 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3048.6 2984.6 2924.6 2870.9 2822.5 2777.5 2734.9 2697.2 2661.8
2629.5 2601.6 2576.7 2553.9 2532.4 2511.8 2493 2476.4 2460.5 2447.8
2436.8 2427.4 2420 2413.5 2408.4 2404.3 2402.4 2401 2401.6 2403.3
2406.8 2412.1 2419.6 2428.3 2437.9 2448.7 2460.9 2474.8 2489.3 2505.1
2522.3 2540 2557.9 2577 2596 2615.6 2636.1 2656.4 2677.3 2698.4
2721.6 2745.6 2771.9 2799.4 2830.2 2863.6 2899.5 2940.6 2985.3 3034.7
3089.1 3149.4 3214.4 3281.3 3356.3 3443.3 3537.9 3641.5 3760.5 3894.1
4030.9 4133.9 4242.6 4379.6 4501.6 4580.4 4590.9 4493 4078.6 3452.6
2800.3 2591.3 2592.5 1950 1307.4 679.5 543.6 407.6 271.6 135.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3064.3 3013.2 2966.2 2922.9 2884.4 2850 2817.6 2789.3 2762.8
2739 2718.8 2700.7 2686.1 2673.3 2663 2652.4 2643 2635.4 2627.6
2621 2615.6 2612.9 2611 2611 2612.4 2614.7 2618.7 2624 2630.8
2638.1 2646.6 2657.4 2669 2681.2 2695.2 2709.1 2724.3 2741.1 2759
2778.2 2797.9 2819.2 2841.1 2864.3 2888.5 2914.1 2940.1 2968.5 2996.4
3026.4 3057.7 3091.6 3128.3 3168.6 3212.1 3258.7 3308.6 3360.9 3419.2
3478.7 3543 3609.1 3680.2 3753.5 3832.6 3913.4 3993 4077.1 4171
4264.5 4360.8 4449 4519 4539.5 4505.5 4361 4148 3813.7 3427.7
2891.5 2279.3 1667 1057.3 621.1 444.6 268.2 96.4 65.1 33.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3084.4 3049.1 3018.6 2990.9 2966.8 2945.4 2927.4 2912.5 2899.2
2887.1 2878.1 2871.4 2866.8 2864.6 2864.6 2865.5 2867.4 2871.3 2876.2
2881 2887.1 2894.2 2902.4 2911.6 2921.8 2932.8 2944.3 2957.3 2971.1
2986.7 3003.3 3021.3 3039.4 3058.2 3078.4 3099.2 3120 3141.8 3165.2
3189.5 3214.8 3241.9 3270.3 3299.8 3330 3360.5 3393.9 3428.7 3465.4
3505.8 3547.4 3589.3 3632.8 3677.1 3722 3769.4 3817.6 3865.2 3908.6
3952 3996.3 4039.8 4082.2 4121.5 4158.1 4188 4214.8 4232.6 4236.3
4224.7 4176.8 4075.7 3918.9 3754.6 3593.3 3426.5 3199.5 2737 1997.2
1257.4 532.3 322 248.7 205.4 162.1 118.9 83.1 56.5 29.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3105.9 3091.4 3079.6 3071.5 3065 3062.1 3062.1 3064.5 3068.3
3074.7 3083.7 3095.2 3109.4 3124.2 3139.4 3156.3 3175.3 3195.3 3217.4
3240.7 3265 3290.3 3316 3341.9 3368.1 3396.6 3423.8 3452.5 3480.9
3510.7 3539.6 3569.3 3598.8 3629.8 3661.4 3695.1 3728.7 3764.1 3799.9
3837.2 3874.5 3912.3 3952.5 3993.1 4034.2 4076.5 4119.1 4161 4204.1
4248.4 4292.3 4336.6 4376.1 4414.3 4448.5 4479.4 4506.9 4530.4 4548
4563 4572.2 4573.7 4566.1 4552 4525.1 4482.3 4420 4306.7 4113.1
3831.5 3501.5 3199.9 2934.7 2644.1 2076.2 1508.2 942.9 476.3 274.2
227.7 181.2 135.2 110.5 89 69.5 52.7 37.8 26.2 14.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3113.1 3120.4 3131 3144.1 3160.5 3179.4 3201.6 3226.5 3252.3
3283.1 3317 3352 3389.4 3429.2 3470.3 3514.1 3558.9 3605.1 3653.3
3702.7 3755.2 3807.9 3863.3 3919.9 3977.2 4035.4 4094.7 4155.8 4218.5
4281.3 4343.7 4406.3 4469.4 4532.5 4596.5 4659.6 4721.8 4783.1 4842.9
4902.2 4956.9 5011.4 5064.6 5119 5169.9 5215.4 5257.1 5297 5333.2
5366.4 5394.5 5419.9 5439.1 5453.7 5464.4 5467.9 5465.5 5457.4 5441.4
5415 5377.5 5328.7 5266.4 5186.4 5090.4 4971.7 4811.8 4570 4235
3812.6 3377.3 2973.8 2579.6 2086.2 1439.2 817.7 609.5 412.1 214.7
182.2 155.9 131.7 109.6 88.4 69.9 51.5 33 18.5 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3135.9 3166.4 3200.2 3239 3279.5 3325.2 3374.2 3426 3482.6
3543.7 3608.7 3675.4 3746.4 3821.4 3898.8 3979.3 4063.7 4151.3 4242.4
4336.3 4433.4 4535 4642 4750.7 4858.6 4967.5 5076.8 5184.8 5289.8
5391.1 5489.2 5581.6 5670.4 5755 5835.1 5912.8 5984.1 6053.5 6117.1
6178.1 6236.7 6293.4 6347.5 6397.8 6444.9 6486.5 6524.8 6557 6583.7
6604.7 6620.3 6629.8 6632.9 6628.7 6615.4 6589.5 6553 6506.3 6450.3
6381.3 6298.9 6202.2 6090.6 5965 5819.1 5653.4 5471.1 5253.8 4989.5
4659.7 4254.1 3799.8 3326.1 2857 2330.9 1691.8 1027.7 773.3 529.4
285.5 237.8 202.6 164.2 126.2 94.3 72.8 51.4 30 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3156.8 3211.7 3270 3333.5 3401.3 3476.1 3556.4 3641.2 3733.5
3830.6 3934.1 4042 4158 4277.6 4406 4542.7 4685 4832.7 4984.4
5139.5 5296.1 5451 5601 5745.1 5884.7 6015.4 6139.6 6254.9 6366.1
6470 6565.6 6656.5 6742.2 6822.9 6898.6 6968.6 7034.1 7096.3 7154.1
7206.9 7255.2 7299.5 7337.7 7371.9 7401.9 7426.3 7444.9 7456.4 7460.7
7457.6 7447.7 7428 7399.7 7362.6 7313.8 7253.2 7179.1 7088.6 6988.7
6871.3 6739.8 6596.6 6434.9 6258.3 6071.7 5870.8 5652.5 5420.6 5165.3
4878.1 4547.1 4180 3772.5 3323.7 2850.3 2383.5 1920.9 1429 935.4
689.3 445.2 201.2 153.8 122.2 92.3 71.1 50 29 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3176.8 3251.8 3332.8 3420.7 3515.5 3617.5 3728.3 3848 3975.8
4109.2 4254.9 4406.5 4573.6 4748 4934 5129.2 5329.8 5533.4 5733.9
5931.2 6119.3 6295.4 6464.6 6621.7 6770.5 6910.8 7043.9 7168 7286.1
7393.6 7494.8 7586.5 7672.9 7749.9 7819.6 7880.8 7933.5 7980.2 8016.7
8045.4 8063.4 8071.8 8074 8067.6 8049.5 8022.3 7985 7939 7882.6
7817.4 7739.6 7649.1 7548.5 7437.4 7314.1 7177.3 7028.8 6864.3 6690.2
6502.7 6301.9 6092.1 5876.4 5651.6 5422.9 5193.1 4963.3 4730.3 4500.1
4265 4018.8 3769.1 3493.1 3177.1 2794.8 2334.2 1775.2 1154.5 845.5
540 234.5 197.4 169.7 143.7 118.9 95.1 67.5 39.8 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3192.2 3284.7 3381.8 3490.1 3607.1 3734.5 3872.6 4017.3 4178.8
4346.4 4529.4 4727.1 4936.5 5162.5 5395.6 5637.7 5884 6131.3 6366.5
6597.8 6807.4 7006.2 7197.5 7371.6 7531.7 7678.6 7807.3 7922.2 8024.8
8111.5 8186.5 8246.9 8296 8335.2 8363.8 8380.2 8386.7 8383.4 8370.4
8349.1 8318.1 8278.8 8230.6 8175 8111.4 8041.1 7959.8 7871.6 7774.1
7663.7 7541.6 7403.9 7256.1 7095.6 6924 6733.9 6533.6 6322 6103.7
5875.5 5642.2 5402.6 5162.1 4920.3 4676.9 4435.3 4191.3 3951.6 3724.4
3512.2 3294.4 3050.1 2761.9 2360.5 1838.9 1300.2 846.3 651.7 457.3
262.8 211.5 176.7 147.4 118.6 88.5 68.3 48 27.8 11.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3202.9 3304.5 3415.2 3536.4 3666.7 3810.4 3965.1 4130.2 4311.4
4505.9 4716.3 4938.3 5181.5 5441.5 5709.7 5988 6272.8 6556.4 6823.9
7072.6 7303.9 7507.4 7688.9 7846.4 7985.4 8103.8 8203.6 8287.8 8358.9
8413.7 8456.2 8488.1 8507.7 8515.9 8512.6 8499.5 8478.3 8449.7 8414.5
8372 8322.1 8264.9 8199.5 8128.7 8046.3 7953.2 7849.9 7735.6 7604.5
7464.6 7306.9 7135.7 6949.8 6748 6533.9 6306.8 6070.5 5824 5572.3
5317.9 5047.2 4764.4 4478.1 4186.2 3901.1 3635.1 3398.8 3189.1 2970.3
2703.1 2322.8 1794.7 1211 705.9 496 288.1 232.5 197.7 170.6
147.6 127.3 109.2 92.4 78 63.2 48.3 35.1 22.5 10.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3115.6 3208.5 3311.8 3425.1 3550.8 3686.7 3836.1 3994.8 4168.7 4357.4
4559.2 4774.6 5008.2 5259.4 5530.2 5818.8 6118.4 6416.1 6709.2 6983
7234 7458.5 7655.8 7830.1 7980.5 8110.6 8220.8 8314 8390.8 8454.6
8503.6 8537.9 8561.6 8573.1 8573.1 8564.1 8544.5 8515.9 8478.3 8434.9
8384.3 8324.6 8254.3 8175.8 8087.7 7986.7 7873 7753.1 7622.3 7479.4
7319.4 7144.2 6955.6 6754.7 6542.9 6319.2 6085.8 5846.3 5597.4 5342.6
5067.8 4776 4465.5 4148.8 3835.7 3548.8 3300.7 3093.6 2880.3 2568.9
2108.5 1493.9 931.2 701.7 474.5 247.4 211.1 182.9 160.1 140.8
122.9 106.7 91.8 78.5 65 51.5 39.1 27 16.2 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
